Catalog navigation
CAD model selection
Company
Elettrotec
Description
VMC - Adjustable vacuum switch with changeover contact
Bill of material
VMC1AN
Code
VMC1AN
Pressure range
1A - (-500/-900mbar)
Flange material
F - Zinc plated steel
Membrane material
N - NBR
Process connection
14K - G1/4 BSPT taper
Special contact options
- Standard contacts
Degreased for oxygen
- No
Connector type
- DIN EN 175301-803 (DIN 43650) PG09 form A
Contact type
SPDT Contacts
Body material
A - Anodized aluminium
Maximum static pressure
20 bar
Maximum Voltage
250
V (ac)
Current
3
A
Minimum temperature
-5
°C
Maximum temperature
90
°C
IP Protection
65
Preview - Generation
3D
2D

Embedded user actions