??
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
EPX - Electronic pressure switch and transmitter with ceramic sensor
Bill of material
EPX01I3AN1
Pressure range
Output type
Flange material
A - Nickel plated steel
Membrane material
N - NBR
Process connection
1 - G1/4" parallel
Connector type
M12x5 male
Body material
ABS thermoplastic
Burst pressure
bar
Voltage
24 V (dc)
Accuracy
±0,5 %
Medium Minimum temperature
-20 °C
Medium Maximum temperature
80 °C
Ambient Minimum temperature
-20 °C
Ambient Maximum temperature
80 °C
IP Protection
65
Height
120 mm
Weight
300 g
Preview - Generation
3D
2D

Embedded user actions