??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Elettrotec
Description
FMP2E - Variable Area flow meter with two adjustable alarms for panel mounting
Bill of material
FMP2E15VG350AS
Code
Version
Max flow rate
l/min - Nm3/h
Fittings
Gasket material
Process connection
Material of stem
Transparent Acrylic
Float material
Stainless Steel
Maximum static pressure
10 bar
Minimum temperature
0 °C
Maximum temperature
60 °C
Voltage
24 V
Current
3 A
Accuracy
4 %
IP Protection
65 IP
Height
mm
Preview - Generation
3D
2D

Embedded user actions