??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
IF…DE… - Adjustable electric flow switch
Bill of material
IF3DE6/IM10
Code
Type
Signal type
DE - Due contatti elettrici
Max flow rate
l/min
Body material
Spring
Contact type
Connector type
DIN EN 175301-803 (DIN 43650) PG09 form A
Process connection
Medium Max Viscosity
cSt
Voltage
220 V
Current
A
Switching power
W/VA
Maximum static pressure
150 bar
Minimum temperature
-10 °C
Maximum temperature
100 °C
IP Protection
IP65
Height
mm
Width
mm
Weight
Kg
Preview - Generation
3D
2D

Embedded user actions