??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
IFE - Adjustable electric flow switch
Bill of material
IFE2R9
Code
Type
Signal type
R - Un contatto elettrico
Max flow rate
l/min
Body material
Ottone nichelato
Contact type
Normalmente Aperto
Connector type
DIN EN 175301-803 (DIN 43650) PG09 form A
Process connection
Voltage
220 V
Current
0,5 A
Switching power
20 W/VA
Maximum static pressure
50 bar
Minimum temperature
-10 °C
Maximum temperature
80 °C
IP Protection
IP65
Height
mm
Width
mm
Weight
Kg
Preview - Generation
3D
2D

Embedded user actions