??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
LMD-LM - Set to be completed Electromagnetic Level switch
Bill of material
LMD1
Code
Contact type
Process connection
Material of stem
Ottone
Float
NBR
Maximum static pressure
10 bar
Voltage
220 V
Current
A
Switching power
W/VA
IP Protection
67
Minimum Specific weight of fluid
0,7 kg/dm3
Minimum temperature
-10 °C
Maximum temperature
80 °C
Medium Max Viscosity
150 cSt
Height
82 mm
Preview - Generation
3D
2D

Embedded user actions