??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
NTBC - Non-adjustable thermostat with connector
Bill of material
NTBC70BC
Code
Operating temperature
°C
Process connection
Contact type
Connector type
Body material
A - Anodized aluminium
Voltage
220 V ac
Current
1 A
Maximum static pressure
80 bar
Minimum temperature
-20 °C
Maximum temperature
120 °C
IP Protection
65
Maximum thermal differential
5 °C
Accuracy
±5 °C
Height
60 mm
Weight
70 g
Preview - Generation
3D
2D

Embedded user actions