??
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
PDE - Differential pressure switch - Clogging indicator
Bill of material
PDE2LBNTC1
Code
Differential pressure
Version
Body material
B - Brass
Membrane material
Process connection
Special contact options
Connector type
Contact type
SPDT Contacts
Maximum static pressure
450 bar
Minimum temperature
°C
Maximum temperature
°C
Maximum Voltage
V
Max current
A
IP Protection
67
Weight
165 g
Preview - Generation
3D
2D

Embedded user actions