??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
PMC - Pressure switch with SPDT contacts
Bill of material
PMC10FN18K
Code
Pressure range
Contacts number
Flange material
Membrane material
Process connection
Special contact options
Snubber for pressure picks
Degreased for oxygen
Tested for applications with gas
Connector type
Contact type
SPDT Contacts
Body material
A - Anodized aluminium
Maximum static pressure
350 bar
Maximum Voltage
V (ac)
Current
A
Minimum temperature
°C
Maximum temperature
°C
IP Protection
65
Preview - Generation
3D
2D

Embedded user actions