??
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
PML - Pressure switch with SPDT contacts
Bill of material
PML10N
Code
Pressure range
Membrane material
Gold contacts for low current
Degreased for oxygen
Connector type
Contact type
SPDT Contacts
Process connection
G1/4" Female
Body material
A - Anodized aluminium
Maximum static pressure
bar
Maximum Voltage
V (ac)
Current
A
Minimum temperature
°C
Maximum temperature
°C
IP Protection
65
Height
70 mm
Preview - Generation
3D
2D

Embedded user actions