Catalog navigation
CAD model selection
Company
Elettrotec
Description
PSM-PSP...CE - Pressure switch with SPDT contacts for panel mounting
Bill of material
PSM10CEN
Code
PSM10CEN
Pressure range
10 - (1-10bar)
Process connection
CE - CE-TOP
Membrane material
N - NBR
Gold contacts for low current
- Standard contacts
Connector type
- DIN EN 175301-803 (DIN 43650) PG09 form A
Contact type
SPDT Contacts
Body material
Zinc plated steel
Maximum static pressure
80
bar
Minimum temperature
-5
°C
Maximum temperature
90
°C
Maximum Voltage
250
V(ac)
Current
6
A
IP Protection
65
Height
80
mm
Preview - Generation

Embedded user actions