??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Elettrotec
Description
TFM...V - Variable Area flow meter
Bill of material
TFM05VL70PS
Code
Version
Max flow rate
l/min - Nm3/h
Fittings
Gasket material
Process connection
Material of stem
Transparent Acrylic
Float material
Stainless Steel
Maximum static pressure
10 bar
Minimum temperature
0 °C
Maximum temperature
60 °C
Accuracy
4 %
Height
mm
Preview - Generation
3D
2D

Embedded user actions